Genix Analyze

Dashboard Manager and Calculation Engine are the major components of Genix Analyze.

Dashboard Manager

Genix Dashboard Manager enables business users to create and share analytics with a simplified workflow.

In Genix 25.2 following are the new enhancements

  • Tabulated Data preview for widgets- It allows users to view tabulated data of a specific data set with relevant fields by clicking the Preview button.

  • OData data source integration- It allows users to collect and visualize data from OData sources directly within the application, enhancing data analysis capabilities and providing greater flexibility.

  • Widget cloning- It allows users to clone existing widgets easily and inherit properties from their originals, allowing users to modify the attributes independently.

  • Pivot Grid- To enable users to summarize, analyze, and explore large datasets. It also allows users to organize and view data dynamically by grouping, filtering, and aggregating it in various ways.

Metric Store

Metric Store assists in quantitative measurements used to assess and evaluate various facets of a system, process, product, or performance. They provide objective data that aids in informed decision-making, track progress, and help identify areas for improvement.

In Genix 25.2, following are the new enhancements

  • First and Last Aggregation type- To display the initial and last value of the aggregation interval.

  • Zoom- Enables users to zoom in and out the visual in metrics details page for analyzing data points

  • Kubernetes Event-Driven Autoscaling - Leveraging KEDA, application response times have significantly improved under peak load conditions due to the efficient scaling mechanism.